PROG_P300226_009_heroST64lit_PRODIMAGE
PROG_P300226_009_heroST64lit_PRODIMAGE
PROG_P300226_009_detail3_PRODIMAGE
PROG_P300226_009_detail2_PRODIMAGE
+5
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic

Rushton Collection One-Light Brushed Nickel Clear Glass Farmhouse Bath Vanity Light

$103.51 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300226-009

Collection name:

Rushton

Decorate and add functional lighting to either side of a mirror or throughout the home with the timeless Rushton one-light bath. A single exposed bulb surrounded by a clear glass shade hangs from an antique-style socket. The faux cord extending from the Brushed Nickel backplate wraps around the miniature pulley wheel to create a one-of-a-kind arm to hold the fixture in place. With its tasteful industrial design, this piece is ideal as a bath vanity or wall sconce in industrial and farmhouse settings.

  • Ideal for a bathroom, dining room, hallway, or foyer
  • Perfect for farmhouse and urban industrial style settings
  • Beautiful brushed nickel finish
  • Crisp clear glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 5-inch width by 9.5-inch height by 6-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Mount location
Wall
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
Style
  • Farmhouse
  • Industrial
Type
Bath Sconce
UPC
785247232871
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5 in x 6 in x 9.5 in
Height
9.5 in
Height to Center
6.5 in
Length
5 in
Weight
1.98 lb
Width
6 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
133

Resources

Instruction Sheet Number
93101934