The Kempsey three-light pendant’s simple, cylindrical silhouette outlined by Antique Bronze arms makes it a perfect guest for casting light upon a dining table or kitchen island in transitional or farmhouse interiors. A warm, Harvest Linen shade takes center stage as it stylishly disguises the light bulbs within.
- Perfect for hanging individually or in multiples of two or more over a dining table or kitchen island
- Updated, classic styling is ideal for transitional and farmhouse interiors
- A three-light pendant with curved-corner metal frame extends on the outside to capture the textured linen shade within its arms
- Textured linen shade glows from the inside out
- Finished in Antique Bronze with a warm, Harvest Linen shade
- The diffuser elegantly hides the lightbulbs while providing soft, comfortable light
- Uses three 60-watt medium base bulbs, or the LED equivalents, that are sold separately
- Measures 17-3/4 in diameter X 21-3/8 in height, Overall height with stem is 87-1/2 in, wire 120 in
- Progress Lighting products are designed for exceptional quality, reliability, and functionality