PROG_P710072_031_hero_PRODIMAGE
PROG_P710072_031_hero_PRODIMAGE
PROG_P710072_031_glass_PRODIMAGE
PROG_P710072_031_detail2_PRODIMAGE
PROG_P710072_031_detail1_PRODIMAGE

One-Light Linen Glass Wall Sconce

$81.07 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710072-031

Collection name:

Linen Glass Sconce

A confident, bold Black frame supports an etched glass shade in the Linen Glass Sconce. With clean lines and a simple, rectangular shape, the fixture’s modern form is ideal for adding soft, comfortable light as desired in any transitional setting.

  • Simple and modern form is ideal for transitional interiors
  • One-light wall sconce with etched glass held by metal bands on its top and bottom
  • Textured, etched glass emits soft, comfortable light
  • Finished in statement-making Black
  • Measures 6 in width X 12 in height, Extends 4 in
  • Uses one 75-watt max medium base bulb, or LED equivalent, that is sold separately
  • ADA complaint
  • Includes installation instructions and mounting hardware
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Category General
Sconces
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Wall Sconce
Glass
Etched Linen
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Wall
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bedroom
  • Dining Room
  • Hall & Foyer
  • Living Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
Style
Transitional
Type
Flush-Mount
UPC
785247232741
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
6 in x 4 in x 12 in
Height
12 in
Height to Center
6 in
Length
6 in
Weight
2 lb
Width
4 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
60

Resources

Instruction Sheet Number
93101703

Resources and downloads