PROG_P350144_020_hero_PRODIMAGE
PROG_P350144_020_hero_PRODIMAGE
PROG_P350144_020_detail5_PRODIMAGE
PROG_P350144_020_detail4_PRODIMAGE
+6
PROG_Mast_Antique_Bronze_GeneralLit

Mast Collection Two-Light 13" Flush Mount

$179.19 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350144-020

Collection name:

Mast

Create a haven for relaxation under the soothing glow of the Mast two-light flush mount. A fitting piece for providing overhead lighting in a bathroom, living room, or bedroom in any coastal or modern farmhouse interior. A circular, Antique Bronze frame accented by faux wood secures an etched glass shade ready to offer a soft, gentle glow.

  • Great for bathrooms, living rooms, hallways, bedrooms, or wherever soothing overhead lighting is desired
  • The incorporation of faux wood accents offers a natural and organized feel for coastal and modern farmhouse interiors
  • Two-light flush mount with a simple, clean design
  • Features a signature, oversized frame banded on its top and bottom
  • Trimmed in metal with faux wood accents
  • An etched glass shade fully encloses the bulb
  • Finished in Antique Bronze
  • Measures 13 in diameter X 5-1/4 in height
  • Uses two 60-watt max medium base bulbs, or the LED equivalents, that are sold separately
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Category General
Close-To-Ceiling
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
Clear & Etched White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Modern
  • Modern Mountain
Mount location
Ceiling
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bedroom
  • Closets
  • Hall & Foyer
  • Kitchen
  • Sitting Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
Porcelain
Style
  • Coastal
  • Modern Farmhouse
Type
Flush-Mount
UPC
785247232659
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
13 in x 13 in x 5.25 in
Height
5.25 in
Length
13 in
Weight
5.85 lb
Width
13 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
48

Resources

Instruction Sheet Number
93101697