PROG_P700019_000_hero_PRODIMAGE
PROG_P700019_000_hero_PRODIMAGE
PROG_P700019_detail1_PRODIMAGE
PROG_P700019_detail3_PRODIMAGE
PROG_P700019_detail2_PRODIMAGE

Hide-a-Lite LED Tape LED Tape End Caps to terminate runs.

$4.84 USD
OR

Brand:

Progress Lighting

Catalog ID:

P700019-000

Collection name:

Hide-a-Lite LED Tape

Progress Lighting offers a variety of mounting and end clips to help make finishing an installation a smooth experience and to provide options for flexibility in design. The LED Tape Light Undercabinet System offers end caps to finish an installation by placing them at the end of a run of LED tape after the tape has been cut.

  • End caps are ideal for terminating the run of LED tape at the end of an installation
  • Place caps after the LED tape has been cut at the end of a run
  • Caps are sold in sets of 10
  • Measure ½ in L X ½ W X ¼ Ht
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Category General
Undercabinet
Color
White
Color Generic
White
Construction Material - Main
Plastic
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Unfinished
Finish Type
Unfinished
Fixture Type
Undercabinet
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
surface
Mounting for outlet box included
NA
New Products
No
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bar
  • Kitchen
UPC
785247222940
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
0.59 in x 0.49 in x 0.21 in
Height
0.21 in
Length
0.59 in
Weight
0.5 lb
Width
0.49 in
Width Diameter Descriptor
W.

Electrical Ratings

Frequency Rating
60 Hz
Voltage Rating
24 V

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
ETL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
200
Pallet Quantity
8000

Resources

Instruction Sheet Number
93088293

Resources and downloads