PROG_P700021_031_hero_PRODIMAGE
PROG_P700021_031_hero_PRODIMAGE
PROG_P700021_031_detail2_PRODIMAGE
PROG_P700021_031_detail1_PRODIMAGE
PROG_P700021_031_detail3_PRODIMAGE

Hide-a-Lite LED Tape 24V Power Supply 40W dimmable driver for LED Tape

$204.60 USD
OR

Brand:

Progress Lighting

Catalog ID:

P700021-031

Collection name:

Hide-a-Lite LED Tape

Progress Lighting offers multiple electronic, low voltage power supplies to meet various project sizes. This rectangular, Black-finished transformer is ideal for LED tap that runs 120” or less.

  • Electronic, direct-wire power source
  • Enclosure included
  • Rectangular shape with a Black finish
  • Power supply can be dimmed, flicker-free, on Forward Phase (TRIAC) or Reverse Phase (ELV)
  • Dims down to 10% output
  • Supports a max length of 120” tape
  • Wire nuts and additional hardware included
  • Maximum operating temperature is -20°C to + 40°C
  • Measures 8-3/16 in L X 2 in W X 1-3/4 in Ht
  • Low voltage 40w
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Category General
Undercabinet
Color
Black
Color Generic
Black
Construction Material - Main
Plastic
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Black
Finish Type
Painted
Fixture Type
Undercabinet
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
surface
Mounting for outlet box included
NA
New Products
No
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Pryouts
1/2"
Room Type
  • Bar
  • Kitchen
UPC
785247222971
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8.1875 in x 2 in x 1.75 in
Height
1.75 in
Length
8.1875 in
Weight
1.2825 lb
Width
2 in
Width Diameter Descriptor
W.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
40 W
Voltage Rating
24 V

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Title 20
N/A
Title 22
No
Title 24
No
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
1440

Resources

Instruction Sheet Number
93099888

Resources and downloads