MY LISTS
PROGRESS LIGHTING
Image of P8475-28 5" Shallow Baffle Trim for 5" housing (P1841-ICAT/P851-ICAT)
Image of P8475-28 5" Shallow Baffle Trim for 5" housing (P1841-ICAT/P851-ICAT)
Image of P8475-28 5" Shallow Baffle Trim for 5" housing (P1841-ICAT/P851-ICAT)
Image of P8475-28 5" Shallow Baffle Trim for 5" housing (P1841-ICAT/P851-ICAT)
+1
Image of P8475-28 5" Shallow Baffle Trim for 5" housing (P1841-ICAT/P851-ICAT)

5" Shallow Baffle Trim for 5" housing (P1841-ICAT/P851-ICAT)

$20.13 USD
OR

Brand: Progress Lighting

Catalog ID: P8475-28

Collection name: 5" Shallow Recessed Trim

Product details

General

Aperture

5 in

Can be mounted up or down

No

Catalog Number

P8475-28

Category General

Recessed

Color

White

Color Generic

White

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Satin White

Finish Type

Painted

Fixture Type

Recessed Trim

Indoor/Outdoor

Indoor

Lamp Included

No

Mount location

recessed

Mounting for outlet box included

No

New Products

No

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Closets
  • Garage
  • Hall & Foyer
  • Kitchen
  • Sitting Room

Service Life

On Website=Yes

Trim Type

Baffle

Type

5in Trim

UPC

785247234332

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6.5 in x 6.5 in x 3.7 in

Height

3.7 in

Length

6.5 in

Weight

5.0825 lb

Width

6.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

18

Pallet Quantity

648

Resources

Instruction Sheet Number

93101522

Resources and downloads