MY LISTS
PROGRESS LIGHTING
Brushed nickel three-light foyer with open-cage design.
Brushed nickel three-light foyer with open-cage design.
play
Parkhurst
Image of P500213-009 Parkhurst Collection Brushed Nickel Three-Light Foyer
+7
Image of P500213-009 Parkhurst Collection Brushed Nickel Three-Light Foyer

Parkhurst Collection Brushed Nickel Three-Light Foyer

$296.67 USD
OR

Brand: Progress Lighting

Catalog ID: P500213-009

Collection name: Parkhurst

Offer a modern spin on a timeless design with the Parkhurst Collection. Lantern-style metal frames create an airy structure ideal for emitting ambient light over memories being made below. Inside the frame perch smooth, simple light bases ready to offer your home a lovely glow.

  • An open-cage metal frame creates a sophisticated, airy structure.
  • A beautiful brushed nickel finish coats the lantern-style frame for an eye-pleasing, handsome design.
  • Inside the frame perch smooth, simple light bases ready to offer your home a lovely glow.
  • Ideal for a hallway, foyer, entryway, kitchen, or dining room.
  • Perfect for transitional, new traditional, and farmhouse settings.
  • Measures 10-7/8-inch width by 19-3/4-inch height.
  • Uses three candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P500213-009

Category General

Hall & Foyer

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Traditional
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent

Mount location

Ceiling Chain

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Kitchen
  • Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

Phenolic

Type

Chandelier

UPC

785247241330

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10.875 in x 10.875 in x 19.75 in

Height

19.75 in

Length

10.875 in

Length - Installed

94 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

7.63 lb

Width

10.875 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

52

Resources

Instruction Sheet Number

93103629

Media

Videos

play
Parkhurst