PROG_P500234_031_hero_PRODIMAGE
PROG_P500234_031_hero_PRODIMAGE
play
Brenham
PROG_P500234_031_herowcanopy_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_7.1.20_Brenham_MB_GeneralLit

Brenham Collection Black One-Light Outdoor Pendant

$271.92 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500234-031

Collection name:

Brenham

The Brenham Collection One-Light Black Mini-Pendant offers a true farmhouse feel with its mixed-elements design. Hand-painted weathered gray faux wood accent rings bookend the top and bottom of the light fixture. Black metal frame with simple metal bars and ribbon-like metal arms reach down from a central metal link chain. The frame holds a clear seeded glass shade in place that adds extra visual character.

  • A black metal frame with simple metal bars and ribbon-like metal arms reach down from a central metal link chain.
  • The frame holds a clear seeded glass shade in place that adds extra visual character.
  • Hand-painted weathered gray faux wood accent rings bookend the top and bottom of the light fixture.
  • Ideal for any foyer, kitchen, dining room, or patio.
  • Perfect for transitional, rustic, or farmhouse settings.
  • Measures 10-inch width by 15-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Pendant
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Rustic
  • Transitional
Light Distribution
Ambient
Light Source
Incandescent - Medium Base
Mount location
Ceiling Chain
Mounting for outlet box included
1/8 IP Mounting Plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
Type
Pendant
UPC
785247235797
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10 in x 10 in x 15 in
Height
15 in
Length
10 in
Length - Installed
89 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
4.62 lb
Width
10 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
18

Resources

Instruction Sheet Number
93109388