PROG_P500242_009_heroT10_PRODIMAGE
PROG_P500242_009_heroT10_PRODIMAGE
play
Clarion
PROG_Clarion_Brushed_Nickel_clear_GeneralLit
+3
PROG_P500242_009_heroA19_PRODIMAGE

Clarion Collection One-Light Brushed Nickel Clear Glass Transitional Pendant

$222.53 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500242-009

Collection name:

Clarion

Elegant in its simplicity, the versatile Clarion pendant features a clear glass shade that embraces minimalist modernity and functional task lighting. The glass shade rests at the end of a sleek brushed nickel bar that attaches to the ceiling. Each light fixture has a swivel at its base that makes it perfect for installing on flat or angled ceilings.

  • The Clarion Collection pendant has a sleek, elegant design that fits perfectly over a dining room table, bar or kitchen island
  • The light's minimalist style is ideal for transitional, modern, farmhouse, coastal, contemporary, and luxury settings
  • A simple metal bar coated in soft brushed nickel holds the clear glass shade
  • The pendant casts functional task lighting to surfaces below
  • Each fixture has a swivel at its base that makes it perfect for installing on flat or angled ceilings.
  • Uses (1) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 9-in. diameter by 11.37-in. height
  • Includes one 6", four 12" stems and a 90-degree swivel for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Pendants
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Pendant
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Luxe
  • Modern
  • Transitional
Light Distribution
Ambient
Light Source
Incandescent - Medium Base
Mount location
Ceiling Stem Hung with Swivel
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Ceiling Stem Hung with Swivel
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
Type
Pendant
UPC
785247236343
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10.5 in x 10.5 in x 15.875 in
Height
15.875 in
Length
10.5 in
Length - Installed
72.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem And Swivel
Weight
8.09 lb
Width
10.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93104418