PROG_P500283_009_hero_PRODIMAGE
PROG_P500283_009_hero_PRODIMAGE
PROG_P500283_009_anglewcanopy_PRODIMAGE
PROG_P500283_009_glass_PRODIMAGE
+6
PROG_P500283_009_herowcanopy_PRODIMAGE

Atwell Collection One-Light Brushed Nickel Clear Glass Luxe Pendant Light

$234.85 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500283-009

Collection name:

Atwell

Extraordinary on the first impression, but always at peace with whatever setting it calls home, this pendant is a statement-making lighting design. The light fixture features an intricate blend of circular and a one-of-a-kind architectural designs that is both remarkable and enduring. A clear globe shade softens and contrasts with the frame's sharp corners.

  • Extraordinary on the first impression, but always at peace with whatever setting it calls home, this pendant is a statement-making lighting design.
  • A clear globe shade softens and contrasts with the frame's sharp corners.
  • The light fixture features an intricate blend of circular and a one-of-a-kind architectural designs that is both remarkable and enduring.
  • Ideal for any foyer, kitchen, or dining room.
  • Perfect for mid-century modern, modern, contemporary or luxury settings.
  • Measures 8-1/4-inch width by 13-1/8-inch height.
  • Uses one candelabra base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Pendants
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Pendant
Glass
Clear
Lamp Included
No
Lamp Shape
G16.5
Lamp Type
G16.5
Lamp Type Actual
G16.5
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • Mid-Century Modern
  • Modern
Light Distribution
Ambient
Light Source
Incandescent
Mount location
Ceiling Stem Hung with Swivel
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Ceiling Stem Hung with Swivel
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E12
Socket Type
socket
Socket type material
Porcelain
Type
Pendant
UPC
785247240098
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8.25 in x 8.25 in x 13.12 in
Height
13.12 in
Length
8.25 in
Length - Installed
70 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem And Swivel
Weight
4.19 lb
Width
8.25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93114435