PROG_P350150_031_heroctc_PRODIMAGE
PROG_P350150_031_heroctc_PRODIMAGE
play
Durrell
PROG_Flush_Mount_Options_Info-Graphic
+5
PROG_P350150_031_herohangingwcanopy_PRODIMAGE

Durrell Collection Black Semi-Flush Convertible

$346.06 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350150-031

Collection name:

Durrell

This versatile semi-flush convertible from the Durrell Collection will easily find a home in a variety of settings in need of generous illumination. A round open-cage frame coated in a farmhouse-style black finish highlights the light fixture’s rustic demeanor. Inside the frame nestle light bases reminiscent of vintage candlesticks on gently curving metal arms. A wooden column at the ceiling light’s center is coated in a cerused black finish and creates a mixed-element aesthetic.

  • A round, open-cage frame coated in a farmhouse-style black finish highlights the light fixture’s rustic demeanor.
  • Inside the frame nestle light bases reminiscent of vintage candlesticks on gently curving metal arms.
  • A wooden column at the ceiling light’s center is coated in a cerused black finish and creates a mixed-element aesthetic.
  • Ideal for any hallway, foyer, stairway, or kitchen.
  • Perfect for rustic, farmhouse, or coastal settings.
  • Measures 16-inch width by 13-1/2-inch height.
  • Uses three candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Close-to-Ceiling
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
Chain and ceiling mounts both included
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Semi-Flush Convertible
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
Light Distribution
Down
Light Source
Incandescent
Mount location
Ceiling Chain/Semi-Flush
Mounting for outlet box included
Round Mounting Plate
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Stairways
  • Kitchen
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
Phenolic
Type
Semi-Flush Convertible
UPC
785247241965
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
16 in x 16 in x 13.5 in
Height
13.5 in
Length
16 in
Length - Installed
47 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
6.5 lb
Width
16 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93103934