PROG_P250010_081_herochestnut_PRODIMAGE
PROG_P250010_081_herochestnut_PRODIMAGE
play
play
+13
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Discontinued
Clearance

Royer Collection 56" Four-Blade Antique Nickel Ceiling Fan

$232.00 USD
$532.84 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250010-081

Collection name:

Royer

This ceiling fan offers a charming rustic look ideal for farmhouse-style spaces in need of a fresh breeze. Four plywood blades attach to the fixture's center by finely detailed metal arms. The fan's center is coated in a beautiful antique nickel finish to complement your home decor.

  • Four plywood blades attach to the fixture's center by finely detailed metal arms.
  • The fan's center is coated in a beautiful antique nickel finish to complement your home decor.
  • This ceiling fan offers a charming rustic look ideal for farmhouse-style spaces in need of a fresh breeze.
  • Ideal for any living room, great room, or bedroom.
  • Perfect for farmhouse or rustic settings.
  • Measures 56-inch width by 17-13/16-inch height.
  • Light kit not included.
  • Remote control included.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P250010-081

Category General

Fans

Color

  • Nickel
  • Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

  • Chestnut
  • Driftwood

Fan - Blade Pitch

13 °

Fan - Dual mount

No

Fan - Motor speed

3 Speed Remote Control, Manual Reverse

Fan blades finish descriptor

Reversible

Finish Name

Antique Nickel

Finish Type

Painted

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Indoor

Lifestyle

  • New Traditional
  • Urban Industrial
  • Vintage Electric

Mount location

Ceiling

New Products

No

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

3 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Socket Type

na

Switch Type

Push button

Type

  • Standard
  • Standard

UPC

785247240869

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

56 in x 56 in x 17.813 in

Fan - Recommended room size

400 ft²

Height

17.813 in

Length

56 in

Note Weight of fixture exceeds NEC limits

No

Weight

20.06 lb

Width

56 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

102

EPACTenergy consumption watts

43

JA8

No

Restricted Country and Reason

Mexico

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93114642

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
PROG_P250010-081chestnut_video
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS