PROG_P500416_168_hero_PRODIMAGE
PROG_P500416_168_hero_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+1
PROG_Stem_1qty6_and_4qty12_Chain_1qty6-links_includes_Info-Graphic

Mariposa Collection Eight-Light Antique Gold Hanging Pendant Light

$694.43 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500416-168

Collection name:

Mariposa

Take a naturalistic approach to modern room design with the Mariposa Collection 8-Light Antique Gold Contemporary Hanging Pendant Light. Slender branches bloom outward from the central stem bearing delicate leaves coated in a luxurious antique gold finish. The organic feel is balanced by the minimalist lines of its multi-directional light arrangement.

  • Application: Take a naturalistic approach to modern room design with the Mariposa Collection 8-Light Antique Gold Contemporary Hanging Pendant Light ideal for any foyer, dining room, kitchen, breakfast nook, entryway, living room, or stairway
  • Styles: Perfect for contemporary and transitional style settings
  • Finish: Slender branches bloom outward from the central stem bearing delicate leaves coated in a luxurious antique gold finish
  • Materials: Constructed from steel to ensure a long product lifespan
  • Glass/Shades: The organic feel is balanced by the minimalist lines of its multi-directional light arrangement
  • Bulbs: For ideal illumination, use 8 candelabra base bulbs that are sold separately (60w max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Dimensions: Measures 36-inch diameter by 25-inch height
  • Certifications: cULus dry location listed
  • Pairs With: Pairs with a variety of lighting fixtures from Progress Lighting
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gold
Color Generic
Gold
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Antique Gold
Finish Type
Painted
Fire Resistance
No
Fixture Type
Pendant
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • Contemporary
  • Transitional
Light Distribution
Ambient
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling Stem Hung With 6 Links Of Chain
New Products
No
Number of Lamps
8
Number of Lamps Total
8
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Dining Room
  • Bedroom
  • Great Room
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Phenolic
Type
Chandelier
UPC
785247247042
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
36 in x 36 in x 25 in
Height
25 in
Length
36 in
Length - Installed
77.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
14.74 lb
Width
36 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
4

Resources

Instruction Sheet Number
93130640

Resources and downloads