PROG_P710097_031_hero_PRODIMAGE
PROG_P710097_031_hero_PRODIMAGE
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
PROG_PL_1595_10.28.20_JAN_2021_Part2_Stockbrace_MB_GeneralLit

Stockbrace Collection One-Light Matte Black and Clear Glass Farmhouse Style Wall Light

$100.10 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710097-031

Collection name:

Stockbrace

Inspired by traditional post-and-beam construction, the Stockbrace Collection 1-Light Matte Black Clear Glass Farmhouse Wall Light. Clean lines, an open design, and architectural details are coated in a classic matte black finish. A light source illuminates a clear glass shade to complete the clean design.

  • Application: Inspired by traditional post-and-beam construction, the Stockbrace Collection 1-Light Matte Black Clear Glass Farmhouse Wall Light ideal for any entryway, hallway, foyer, bedroom, sitting room, living room, or bathroom.
  • Styles: Perfect for modern farmhouse style settings.
  • Finish: Clean lines, an open design, and architectural details are coated in a classic matte black finish.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: A light source illuminates a clear glass shade to complete the clean design.
  • Bulbs: For ideal illumination, use 1 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 4-3/4-inch width by 13-1/2-inch height.
  • Certifications: cULus damp location listed.
  • Pairs With: Pairs with the Briarwood, Lockhart, and Clarion collections from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Wall Sconce
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Modern Craftsman
  • Farmhouse
  • Modern Mountain
Light Distribution
Ambient
Mount location
Wall
Mounting for outlet box included
Swivel Mounting Strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Dining Room
  • Great Room
  • Kitchen
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Standard
UPC
785247247240
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
4.75 in x 5.5 in x 13.5 in
Height
13.5 in
Height to Center
9.5 in
Length
4.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.51 lb
Width
5.5 in
Width Diameter Descriptor
Extends

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
84

Resources

Instruction Sheet Number
93130602