PROG_P550094_031_hero_PRODIMAGE
PROG_P550094_031_hero_PRODIMAGE
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
PROG_P550094_031_straight_PRODIMAGE
PROG_PL_1595_10.28.20_JAN_2021_New_Collections_Tremont_GeneralLit

Tremont Collection One-Light Matte Black and Clear Seeded Glass Farmhouse Style Ceiling Light

$94.16 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550094-031

Collection name:

Tremont

Welcome family and friends home with the Tremont Collection 1-Light Matte Black Clear Seeded Glass Farmhouse Outdoor Semi-Flush Mount Light. Mechanical stainless-steel fittings and a circular ceiling plate coated in a classic matte black finish offer industrial detail to the design. A seeded glass shade fosters a tailor-made rustic look.

  • Application: Welcome family and friends home with the Tremont Collection 1-Light Matte Black Clear Seeded Glass Farmhouse Outdoor Semi-Flush Mount Light ideal for any kitchen island, breakfast nook, foyer, bar, covered porch, or patio.
  • Styles: Perfect for farmhouse, urban industrial, and transitional style settings.
  • Finish: Mechanical stainless-steel fittings and a circular ceiling plate in a classic matte black finish offer industrial detail to the design.
  • Materials: Constructed from stainless steel to ensure a long product lifespan.
  • Glass/Shades: A seeded glass shade fosters a tailor-made rustic look.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 9-inch diameter by 10-inch height.
  • Certifications: cULus damp location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Outdoor Ceiling Mount
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
  • Transitional
Light Distribution
Ambient
Mount location
Ceiling
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Patio
  • Hall & Foyer
  • Bedroom
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Standard
UPC
785247246007
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9 in x 9 in x 10 in
Height
10 in
Length
9 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.37 lb
Width
9 in
Width Diameter Descriptor
W.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
60

Resources

Instruction Sheet Number
93129508