PROG_P500343_187_hero_PRODIMAGE
PROG_P500343_187_hero_PRODIMAGE
PROG_Sizing_guideline_Kitchen_Pendants_info
PROG_Sizing_guideline_Bedroom_Pendant_info
+6
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic

Chastain Collection One-Light Textured Black Cerused Black Oak Basket Farmhouse Pendant Light

$293.15 USD

Brand:

Progress Lighting

Catalog ID:

P500343-187

Collection name:

Chastain

Add an eye-catching lighting design to your home décor with the Chastain Collection. The pendant's airy frame draws upon the handcrafted artistry of basket-weaving to offer a graceful silhouette. The artisanal style is enhanced by a cerused black distressed faux wood finish with a textured black stem.

  • Ideal for a kitchen, dining room, or bar
  • Perfect for farmhouse, global, and coastal style settings
  • Classic cerused black oak finish with textured black accents
  • Cerused black oak metal shade
  • Includes 63-inch chain to adjust for a variety of ceiling heights
  • Use 1 medium base base bulb that is sold separately (60 W max - LED/CFL/incandescent)
  • Measures 17-1/4-inch by 83-inch length (installed)
  • Certifications: cULus Dry Location Listed
  • Pairs with the Hemsworth, Bowman, and Gulliver collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service

Product details

General

Can be mounted up or down

No

Catalog Number

P500343-187

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Cerused Black Oak

Finish Type

Hand Painted

Fixture Type

Pendant

Glass

Cerused Black Oak

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Global
  • Coastal

Light Distribution

Ambient

Mount location

ceiling mounted with 6 links of chain/stem or semi-flush mount directly to canopy

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Mounted With 6 Links Of Chain/Stem Or Semi-Flush Mount Directly To Canopy

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Dining Room
  • Bar

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Caged

UPC

785247250851

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14 in x 14 in x 17.25 in

Height

17.25 in

Length

14 in

Length - Installed

83 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

7.29 lb

Width

14 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93139285

Resources and downloads