PROG_P550111_31M_heroT10_PRODIMAGE
PROG_P550111_31M_heroT10_PRODIMAGE
PROG_P550111-31M_altT10_PRODIMAGE
PROG_P550111-31M_end3-139_Detail-6_PRODIMAGE
+7
PROG_P550111-31M_closeup-098_Close-Up_PRODIMAGE

Terrace Collection One-Light Matte Black Clear Seeded Glass Global Outdoor Hanging Light

$357.28 USD

Brand:

Progress Lighting

Catalog ID:

P550111-31M

Collection name:

Terrace

Furnish an elegant rustic focal point with the Terrace Collection. The pendant's slender frame creates a captivating circular silhouette. Generous illumination is cast from a central seeded glass shade to highlight the bronze woven accent band. Will complement a variety of indoor and outdoor living spaces.

  • Ideal for a covered porch, patio, deck, or foyer
  • Perfect for global, rustic, and farmhouse style settings
  • Classic matte black finish
  • Cylindrical clear seeded glass
  • Includes 72-inch chain to adjust for a variety of ceiling heights
  • Use 1 medium base base bulb that is sold separately (60 W max - LED/CFL/incandescent)
  • Measures 20-1/2-inch by 101-inch length (installed)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
No
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Outdoor Ceiling Mount
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Global
  • Rustic
  • Farmhouse
Light Distribution
Ambient
Mount location
Ceiling Chain
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor Living
Size
Medium
Size Type
Medium
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Caged
UPC
785247250868
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
17.87 in x 17.87 in x 20.5 in
Height
20.5 in
Length
17.87 in
Length - Installed
101 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
12.22 lb
Width
17.87 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
40

Resources

Instruction Sheet Number
93139356

Resources and downloads