PROG_P250072_108-30_hero_PRODIMAGE
PROG_P250072_108-30_hero_PRODIMAGE
play
3D View
play
+9

Kasota Collection 56" Three-Blade Tan Linen/Oil Rubbed Bronze Indoor/Outdoor LED DC Motor Modern Ceiling Fan

$653.84 USD

Brand:

Progress Lighting

Catalog ID:

P250072-108-30

Collection name:

Kasota

Incorporate a new household staple with a 56" ceiling fan from the Kasota Collection. Three ABS blades coated in a tan linen finish supported with a blade arm that extends the entire length of the blade rotate around an oil rubbed bronze center for a modern design. Includes an integrated LED module covered by a stylish shatterproof frosted shade. Dimmable.

  • Ideal for a living room, covered porch, or other favorite outdoor living space
  • Perfect for modern style setting
  • 3 ABS blades coated in a tan linen finish with oil rubbed bronze accents
  • Integrated LED module (18w) covered by a frosted shade, 1400 lumens, 90 CRI, 3000K, dimmable
  • 6-speed handheld remote with batteries included and wall bracket for storage
  • Energy-efficient quiet DC motor
  • Measures 56-inch diameter by 15-inch height
  • Includes one 6-inch down rod. Additional length downrods are available to adjust for a variety of ceiling heights
  • Certifications: UL Damp Location Listed for use indoors or outdoor, but sheltered environments such as a covered patio. Title 20, Title 24
  • Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Battery Capacity
3 Ah
Battery Type
AA 1.5V Alkaline
Can be mounted up or down
No
Category General
Fans
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Compatibility
Downrod
Construction Material - Main
Steel
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
Dims to 10% Brightness
Fan - Blade finish
Tan Linen
Fan - Blade Pitch
12 °
Fan - Motor speed
6 Speed, Remote Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Oil Rubbed Bronze
Finish Type
Painted
Fixture Type
Ceiling Fan
Glass
Frosted
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Modern
Light Distribution
Down
LM-79 Lumens
1400 lm
Mount location
ceiling downrod
Mounting for outlet box included
Mounting Plate
Mounting Type
  • Ceiling Flat
  • Ceiling Sloped
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
40 °C
Power Source
Hardwired
Power Source Required?
No
Quick Install canopy
No
Quick Link connector
No
Remote included
6 Speed Remote Control
Room Type
  • Outdoor
  • Porch
  • Living Room
Size Type
Large
Socket Base Type - Main
Module
Starting Temperature - Minimum
-10 °C
Switch Type
Push button
UPC
785247260997
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
56 in x 56 in x 15 in
Fan - Recommended room size
400 ft²
Height
15 in
Length
56 in
Note Weight of fixture exceeds NEC limits
No
Weight
18.41 lb
Width
56 in
Width Diameter Descriptor
dia.

Electrical Ratings

Current Rating
0.75 A
Frequency Rating
60 Hz
Lamp Wattage
18 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
80 in

Certifications And Compliance

Certified Listed
UL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
188 CFM/WATT
EPACTenergy consumption watts
19 W
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
Yes
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Canada; Mexico
Title 20
Yes
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93153462

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
FA0108 Remote Pairing
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model