PROG_P350219_009_heroG16.5clear_PRODIMAGE
PROG_P350219_009_heroG16.5clear_PRODIMAGE
play
3D View
PROG_pl_lumens_chart
+2
PROG_PL_1596_E12_G16.5-clear_Dimmable_Lamp_Graphic

Delayne Collection Five-Light Mid-Century Modern Brushed Nickel Semi-Flush Mount Light

$135.41 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350219-009

Collection name:

Delayne

Delayne has a mid-century appeal defined by an array of arms that extend outward from a rounded, central support. Its beautiful metallic finish interacts with the light, casting reflections on bedrooms, bathrooms and living room ceilings. Select decorative light bulbs in a clear or white finish to further enhance this dynamic style.

  • Delayne has a mid-century appeal defined by an array of arms that extend outward from a rounded, central support, making a statement on bathroom, bedroom and living room ceilings
  • A beautiful brushed nickel finish interacts with the light, creating a lighting design ideal for contemporary and mid-century modern interiors
  • Select decorative light bulbs in a clear or white finish to further enhance this dynamic style
  • The semi-flush design and space-age styling create a dazzling impression on the ceiling
  • A round canopy and sleek down rod support five linear spokes that create a star-like appearance
  • Each spoke is tipped with an exposed bulb which can be customized with a round, candelabra or linear bulb, adding to the modern design and creating a soft ambient light
  • Measures 16 in. length x 16 in. diameter x 5.5 in. height
  • Uses 5 60-Watt maximum candelabra base bulbs, or LED equivalent, that are sold separately. Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down
No
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Under Review
Finish Name
Brushed Nickel
Finish Type
Plated
Fire Resistance
No
Fixture Type
Semi-Flush
Lamp Included
No
Lamp Shape
G
Lamp Type
G16.5
Lamp Type Actual
G16.5
Lamp Type Basic
Incandescent
Lifestyle
  • Mid-Century Modern
  • Contemporary
Light Distribution
Ambient
Mount location
Ceiling
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Ceiling
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bedroom
  • Living Room
  • Bathroom
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Phenolic
UPC
785247263776
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
16 in x 16 in x 5.62 in
Height
5.62 in
Length
16 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.5 lb
Width
16 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 24
Yes

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93156648

Resources and downloads