PROG_P500367_009_hero_PRODIMAGE
PROG_P500367_009_hero_PRODIMAGE
PROG_P500367-009_detail-montage
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+1
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Parkhurst Collection One-Light New Traditional Brushed Nickel Metal Pendant Light

$223.63 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500367-009

Collection name:

Parkhurst

The Parkhurst pendant features a crisp dome metal shade suspended by an elegant ring. Light gleams softly from within the gold-finished interior, casting a soft glow on the surfaces below. This substantial pendant has warmth and depth and is ideal for new traditional, modern farmhouse, and transitional interiors.

  • The Parkhurst dome metal shade pendant directs warm light onto surfaces in kitchens, breakfast nooks, and bars
  • This substantial pendant has warmth and depth and is ideal for new traditional, modern farmhouse, and transitional interiors.
  • Coated with a beautiful brushed nickel finish for a sophisticated look
  • The Parkhurst pendant features a crisp dome metal shade suspended by an elegant ring.
  • Light gleams softly from within the gold-finished interior, casting a soft glow on the surfaces below.
  • Uses 1 100-Watt maximum medium base bulb, or LED equivalent, that are sold separately
  • Measures 15.25 in. diameter x 23.37 in. height
  • Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down
No
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Under Review
Finish Name
Brushed Nickel
Finish Type
Plated
Fire Resistance
No
Fixture Type
Pendant
Glass
Brushed Nickel
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Modern Farmhouse
  • Transitional
Light Distribution
Down
Mount location
Ceiling Stem
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Breakfast Nook
  • Bar
Size Type
Medium
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
UPC
785247263882
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
12.37 in x 12.37 in x 11.87 in
Height
11.87 in
Length
12.37 in
Length - Installed
68 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
4.59 lb
Width
12.37 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 24
Yes

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93153537