PROG_P400299_163_hero_PRODIMAGE
PROG_P400299_163_hero_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+2
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic

Saffert Collection Four-Light New Traditional Vintage Brass Clear Glass Chandelier Light

$484.00 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400299-163

Collection name:

Saffert

Embrace modern urban style with the Saffert chandelier. Clear glass shades punctuate a stoic, beam-style frame. Substantial scale and a bold form make a statement in dining rooms, kitchens and bar areas. Saffert is the perfect choice for new traditional, industrial and luxe interiors.

  • Saffert has a substantial scale and a bold form that makes a statement in dining rooms
  • The chandelier is the perfect choice for new traditional, industrial and luxe interiors.
  • Coated in a smooth vintage brass finish for a look that fits various decor schemes
  • Clear glass shades offer a modern urban touch of style
  • Complement the clear glass shades with clear bulbs (sold separately) for a contemporary look
  • Measures 29.38 diameter x 22.5 in. height
  • Uses 4 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately
  • Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down
No
Color
Brass
Color Generic
Brass
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Under Review
Finish Name
Vintage Brass
Finish Type
Plated
Fire Resistance
No
Fixture Type
Chandelier
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Industrial
  • Luxe
Light Distribution
Ambient
Mount location
Ceiling Stem
Mounting for outlet box included
Round Mounting Plate
Mounting Type
  • Ceiling
  • Ceiling Stem Hung with Swivel
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Dining Room
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
UPC
785247262908
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
29.38 in x 29.38 in x 22.5 in
Height
22.5 in
Length
29.38 in
Length - Installed
78.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem And Swivel
Weight
14.37 lb
Width
29.38 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 24
Yes

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93148004

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights