PROG_P550120_031_hero_PRODIMAGE
PROG_P550120_031_hero_PRODIMAGE
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic
PROG_P550120_031_hero-w-canopy_PRODIMAGE

Chilton Collection One-Light New Traditional Textured Black Etched Opal Glass Outdoor Hanging Light

$278.30 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550120-031

Collection name:

Chilton

Create a modern impression from a traditional silhouette with an outdoor post lantern light from the Chilton Collection. An etched opal glass cylinder is suspended inside an open, textured black frame for an airy design.

  • Perfect light fixture choice for a covered porch, patio or entryway
  • Ideal for new traditional, modern farmhouse, and transitional style settings
  • Open, airy frame is coated in a textured black finish
  • Gorgeous illumination emits from a suspended etched opal glass cylinder
  • Constructed from steel and has a powder coated finish to ensure a long product lifespan
  • Uses 1 medium base bulb that are sold separately (100w max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 17-1/2-in. height by 11-in. length by 11-in. width
  • Certifications: cULus Damp Location Listed is suitable for any environment, this truly versatile piece is weather resistant and can be placed outside or inside for a trend-setting look
  • Includes all mounting hardware and installation instructions for quick and easy installation
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Under Review
Finish Name
Textured Black
Finish Type
Painted
Fire Resistance
No
Fixture Type
Outdoor Hanging
Glass
Etched Opal
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Modern Farmhouse
  • Transitional
Light Distribution
Ambient
Mount location
Ceiling Chain
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
Yes
Room Type
  • Outdoor
  • Outdoor Living
Size Type
Medium
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
UPC
785247263660
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
11 in x 11 in x 17.5 in
Height
17.5 in
Length
11 in
Length - Installed
92.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
7.28 lb
Width
11 in
Width Diameter Descriptor
sq.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 24
Yes

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93156752

Resources and downloads