MY LISTS
PROGRESS LIGHTING
Image of PETPE-UG-30 PETPE-UG-30 LED Emergency Exit Sign
Image of PETPE-UG-30 PETPE-UG-30 LED Emergency Exit Sign
Image of PETPE-UG-30 PETPE-UG-30 LED Emergency Exit Sign

PETPE-UG-30 LED Emergency Exit Sign

Brand: Progress Lighting

Catalog ID: PETPE-UG-30

Collection name: Exit Signs

Product details

General

Can be mounted up or down

No

Catalog Number

PETPE-UG-30

Category General

Exit Signs

Color

White

Color Generic

White

Construction Material - Main

Thermoplastic

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Emergency Illumination Time

90 min

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Exit Emergency

Glass

Thermoplastic

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Light Source

LED

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Product Category

Exit,Emergency

Service Life

On Website=Yes

Socket Base Type - Main

LED

UPC

785247199327

Warranty Length

2 year full warranty

Dimensions

Dimensions

11.6 in x 2 in x 7.2 in

Height

7.2 in

Length

11.6 in

Note Weight of fixture exceeds NEC limits

No

Weight

2 lb

Width

2 in

Width Diameter Descriptor

W.

Electrical Ratings

Voltage Rating

Dual-voltage 120 or 277 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL924

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EnergyStar

No

Industry Standard(s)

UL 924

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

6

Pallet Quantity

54

Resources

Instruction Sheet Number

93066291

Resources and downloads