MY LISTS
PROGRESS LIGHTING
Image of P400401-009 Tanner Collection Five-Light Brushed Nickel Transitional Chandelier
Image of P400401-009 Tanner Collection Five-Light Brushed Nickel Transitional Chandelier
Image of P400401-009 Tanner Collection Five-Light Brushed Nickel Transitional Chandelier
Image of P400401-009 Tanner Collection Five-Light Brushed Nickel Transitional Chandelier
+12
Image of P400401-009 Tanner Collection Five-Light Brushed Nickel Transitional Chandelier

Tanner Collection Five-Light Brushed Nickel Transitional Chandelier

$174.90 USD

Brand: Progress Lighting

Catalog ID: P400401-009

Collection name: Tanner

Fill your house with the lively Tanner family of fixtures. Strong lines accent the Brushed Nickel frame in a simple balance of form and function, while soft etched glass shades complement the design. The versatile fixture can be mounted with the shades facing up or down to suit your preference.

  • The chandelier is perfect for dining rooms.
  • The light's simple lines are ideal for Transitional settings
  • A Brushed Nickel finish emphasizes the fixture's lively design
  • An etched glass shade provides subtle illumination
  • 36 inches of chain are included to customize the hanging height to your space
  • Uses (5) 60-watt max medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 20.5-in. diameter by 21.5-in. height
  • Fixture can be installed with the glass facing up or down
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P400401-009

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Contemporary

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling Chain Hung

New Products

Yes

Number of Lamps

5

Number of Lamps Total

5

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

Dining Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247258239

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

20.5 in x 20.5 in x 21.5 in

Height

21.5 in

Length

20.5 in

Length - Installed

60.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

7.91 lb

Width

20.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Output Voltage

120 VAC

Voltage Rating

120 VAC

Conductor Related

Wire Length

72 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93166406