MY LISTS
PROGRESS LIGHTING
Image of P6160-174 Three-Light Multi Directional Roundback Wall/Ceiling Fixture
Image of P6160-174 Three-Light Multi Directional Roundback Wall/Ceiling Fixture
Image of P6160-174 Three-Light Multi Directional Roundback Wall/Ceiling Fixture
Image of P6160-174 Three-Light Multi Directional Roundback Wall/Ceiling Fixture
+2
Image of P6160-174 Three-Light Multi Directional Roundback Wall/Ceiling Fixture

Three-Light Multi Directional Roundback Wall/Ceiling Fixture

$210.98 USD
OR

Brand: Progress Lighting

Catalog ID: P6160-174

Collection name: Directional

Product details

General

Can be mounted up or down

No

Catalog Number

P6160-174

Category General

Directionals

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Urban Bronze

Finish Type

Plated

Fixture Type

Track

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

PAR20

Lamp Type

PAR-20

Lamp Type Actual

PAR-20

Lamp Type Basic

Halogen

Lifestyle

  • Modern
  • Transitional

Mount location

Wall or Ceiling

Mounting for outlet box included

strap

Mounting Type

Wall or ceiling

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Great Room
  • Kitchen

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

  • Modern
  • Transitional

UPC

785247142354

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

27.1875 in x 6.5625 in x 4.25 in

Gross Weight with Packaging

3.6 lb

Height

4.25 in

Height to Center

2.125 in

Length

27.1875 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.6 lb

Width

6.5625 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

50 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

120

Resources

Instruction Sheet Number

93002124

Resources and downloads