MY LISTS
PROGRESS LIGHTING
Image of P5153-77 Torino Collection One-Light Forged Bronze Tea-Stained Glass Transitional Mini-Pendant Light
Image of P5153-77 Torino Collection One-Light Forged Bronze Tea-Stained Glass Transitional Mini-Pendant Light
Image of P5153-77 Torino Collection One-Light Forged Bronze Tea-Stained Glass Transitional Mini-Pendant Light
Image of P5153-77 Torino Collection One-Light Forged Bronze Tea-Stained Glass Transitional Mini-Pendant Light
+2
Image of P5153-77 Torino Collection One-Light Forged Bronze Tea-Stained Glass Transitional Mini-Pendant Light

Torino Collection One-Light Forged Bronze Tea-Stained Glass Transitional Mini-Pendant Light

$174.46 USD
OR

Brand: Progress Lighting

Catalog ID: P5153-77

Collection name: Torino

One-light stem-hung mini-pendant with tea stained oversized, bell-shaped glass bowl. Distinctive ebbing and flowing of squared scrolls and arms in Forged Bronze finish.

  • The mini-pendant from the Torino Collection is ideal for kitchens, breakfast nooks and bar areas and pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • Perfect for new traditional and transitional style settings
  • Bell shaped etched tea-stained glass shade suspended from scroll arms in an forged bronze finish
  • Includes two 6", one 12" and two 15" stems for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 7.5 in x 7.5 in x 11 in
  • Uses one medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5153-77

Category General

Pendants

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Forged Bronze

Finish Type

Painted

Fixture Type

Mini-Pendant

Glass

Tea-Stained

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Transitional

Mount location

Ceiling Stem

Mounting for outlet box included

strap

Mounting Type

Ceiling Stem

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

Transitional

Type

Mini-Pendant

UPC

785247149995

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.5 in x 7.5 in x 11 in

Gross Weight with Packaging

5.7 lb

Height

11 in

Length

7.5 in

Length - Installed

62 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

5.7 lb

Width

7.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

91

Resources

Instruction Sheet Number

93013482