MY LISTS
PROGRESS LIGHTING
Image of P560289-031 Trafford Non-Metallic Lantern Collection One-Light Textured Black Frosted Shade Traditional Outdoor Wall Lantern Light
Image of P560289-031 Trafford Non-Metallic Lantern Collection One-Light Textured Black Frosted Shade Traditional Outdoor Wall Lantern Light
Image of P560289-031 Trafford Non-Metallic Lantern Collection One-Light Textured Black Frosted Shade Traditional Outdoor Wall Lantern Light
Image of P560289-031 Trafford Non-Metallic Lantern Collection One-Light Textured Black Frosted Shade Traditional Outdoor Wall Lantern Light
+3
Image of P560289-031 Trafford Non-Metallic Lantern Collection One-Light Textured Black Frosted Shade Traditional Outdoor Wall Lantern Light

Trafford Non-Metallic Lantern Collection One-Light Textured Black Frosted Shade Traditional Outdoor Wall Lantern Light

$97.79 USD

Brand: Progress Lighting

Catalog ID: P560289-031

Collection name: Trafford Non-Metallic Lantern

Product details

General

Can be mounted up or down

No

Catalog Number

P560289-031

Color

Black

Color Generic

Black

Construction Material - Main

Polycarbonate

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Textured Black

Finish Type

Unfinished

Fixture Type

Outdoor Wall

Glass

Frosted

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Swivel Mounting Strap

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Coach Light

UPC

785247250493

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6 in x 8.5 in x 14 in

Height

14 in

Height to Center

5.62 in

Length

6 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.6 lb

Width

8.5 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93139260