MY LISTS
PROGRESS LIGHTING
Image of P350147-009 Two-Light 14" Etched Glass Flush Mount
Image of P350147-009 Two-Light 14" Etched Glass Flush Mount
Image of P350147-009 Two-Light 14" Etched Glass Flush Mount
Image of P350147-009 Two-Light 14" Etched Glass Flush Mount
+1
Image of P350147-009 Two-Light 14" Etched Glass Flush Mount

Two-Light 14" Etched Glass Flush Mount

$89.76 USD
OR

Brand: Progress Lighting

Catalog ID: P350147-009

Collection name: Etched Glass Close-to-Ceiling

Product details

General

Can be mounted up or down

No

Catalog Number

P350147-009

Category General

Close-To-Ceiling

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Etched White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Flush

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Closets
  • Hall & Foyer
  • Kitchen
  • Sitting Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Style

Transitional

Type

Flush-Mount

UPC

785247232369

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14 in x 14 in x 4.625 in

Height

4.625 in

Length

14 in

Weight

4.66 lb

Width

14 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

48

Resources

Instruction Sheet Number

93101645