MY LISTS
PROGRESS LIGHTING
Image of P560005-169 Union Square One-Light Medium Antique Copper Urban Industrial Outdoor Wall Lantern
Image of P560005-169 Union Square One-Light Medium Antique Copper Urban Industrial Outdoor Wall Lantern
Image of P560005-169 Union Square One-Light Medium Antique Copper Urban Industrial Outdoor Wall Lantern
Image of P560005-169 Union Square One-Light Medium Antique Copper Urban Industrial Outdoor Wall Lantern
+6
Image of P560005-169 Union Square One-Light Medium Antique Copper Urban Industrial Outdoor Wall Lantern

Union Square One-Light Medium Antique Copper Urban Industrial Outdoor Wall Lantern

$187.00 USD

Brand: Progress Lighting

Catalog ID: P560005-169

Collection name: Union Square

Taking its inspiration from vintage gas lanterns, Union Square has a timeless Antique Copper finish that graciously complements its clear flat glass panels. Mechanical details provide character to the form. Use inside to light halls, foyers, bedroom as well as outdoor settings. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • Add curb appeal to your home with the gas lantern inspired Union Square medium wall lantern ideal for any porch, patio, deck, entryway, or garage.
  • The fixture's angular frame and clear glass shade accent vintage electric, urban industrial and farmhouse exteriors
  • The light is coated in an antique copper finish, highlighting the flat clear glass panels and a black strap detail
  • Open bottom design allows easy access to replace lamp.
  • Constructed from steel to ensure a long product lifespan
  • Measures 7.87 in. width by 19.37 in. height, extends 6.5 in.
  • Use (1) 100-Watt maximum medium base bulb, or LED equivalent, that is sold separately.
  • Certifications: cCSAus Wet Location listed, fixture can be used in outdoor settings or covered outdoor rooms where water may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P560005-169

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Antique Copper

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Wall

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Vintage Electric
  • Urban Industrial

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Sub Brand

Design Series

UPC

785247252237

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.87 in x 6.5 in x 19.37 in

Height

19.37 in

Height to Center

7.75 in

Length

7.87 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.85 lb

Width

6.5 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93072235