MI LISTA
PROGRESS LIGHTING
Image of P540292-031 Watch Hill Collection One-Light Textured Black and Clear Seeded Glass Farmhouse Style Outdoor Post Lantern
Image of P540292-031 Watch Hill Collection One-Light Textured Black and Clear Seeded Glass Farmhouse Style Outdoor Post Lantern
Image of P540292-031 Watch Hill Collection One-Light Textured Black and Clear Seeded Glass Farmhouse Style Outdoor Post Lantern
Image of P540292-031 Watch Hill Collection One-Light Textured Black and Clear Seeded Glass Farmhouse Style Outdoor Post Lantern
+3
Image of P540292-031 Watch Hill Collection One-Light Textured Black and Clear Seeded Glass Farmhouse Style Outdoor Post Lantern

Watch Hill Collection One-Light Textured Black and Clear Seeded Glass Farmhouse Style Outdoor Post Lantern

$169.51 USD
O

Marca: Progress Lighting

ID del Catálogo: P540292-031

Nombre de la Colección: Watch Hill

Detalles del producto

General

Can be mounted up or down

No

Catalog Number

P540292-031

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Textured Black

Finish Type

Powder Coat

Fixture Type

Outdoor Post

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Rustic
  • Farmhouse

Light Distribution

Ambient

Mount location

Post

Mounting for outlet box included

Post Mount

Mounting Type

Post

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

Yes

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Standard

UPC

785247246915

Warranty Length

1-year Limited Warranty

Dimensiones

Dimensions

8.12 in x 8.12 in x 18.25 in

Height

18.25 in

Length

8.12 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.11 lb

Width

8.12 in

Width Diameter Descriptor

dia.

Clasificaciones Eléctricas

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Relacionado con el Conductor

Wire Length

6 in

Certificaciones y Cumplimiento

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logística

Carton Quantity

1

Pallet Quantity

24

Recursos

Instruction Sheet Number

93130657