4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's, J Bracket
Request a Quote
Brand:
Raco
Catalog ID:
158
4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's, J Bracket
Drawn steel construction with "J" bracket with spurs, slotted holes for toe-nailing, gauging notches at 3/8 in. and 1/2 in.
4 in. x 1-1/2 in. deep
Supplied with nine 1/2 in. knockouts
Combination Phillips/slotted screw heads
15.5 cu. in. capacity
Product details
Resources and downloads
Product details
General
Bracket Type
J, for Wood Studs
Ceiling Fan Rated
No
Color
Gray
Drawn or Welded
Drawn
EU RoHS Indicator
Contact Manufacturer
Knockouts
1/2 in
Material
Steel
Size
4 in
Type
Box
UPC
050169001585
Wiring System
Conduit
Dimensions
Actual Depth
3.33 in
Cubic Capacity
15.5 cu.in
Depth
1.5 in
Fixture Lbs.
50 lb
Height
3.56 in
Raised Ground
No
Weight
0.612 lb
Width
4.11 in
Electrical Ratings
Power Distribution Features
Fire Rated
Certifications And Compliance
Certified Listed
UL Listed
Logistics
Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
1800
Resources and downloads
Catalogs
RACO / TayMac / Bell Full Catalog
Certifications
Download All
UL COC - E195978-18
LEED Statement
NEMA OS1
Sales Drawings
Download All
158
RACO-drawn-steel-box-infographic
Terms and Conditions
HCC Terms & Conditions
SDS
HCC_SDS