RACO
#14 Solid Insulated Copper Wire Pigtail, 6 in. Length (25/BE)
Image of 982 #14 Solid Insulated Copper Wire Pigtail, 6 in. Length (25/BE)

#14 Solid Insulated Copper Wire Pigtail, 6 in. Length (25/BE)

Brand: Raco

Catalog ID: 982

#14 Solid Insulated Copper Wire Pigtail, 6 in. Length (25/BE)

  • RACO® 6" and 8" ground pigtails feature 4-way slotted, phillips, hex-head) combo 10-32 captive screws
  • #14 solid insulated copper wire
  • Captive four-way combo head ground screw
  • 6 in. wire length

General

Accessory Type

Box

Catalog Number

982

EU RoHS Indicator

Contact Manufacturer

Type

Ground Screws

UPC

050169009826

Dimensions

Dimensions

6 in x 0.4 in x 0.5 in

Height

0.5 in

Length

6 in

Weight

0.015 lb

Width

0.4 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Packaging Type

Bundle

Pallet Quantity

64000