RACO
4 in. x 2 in. Handy Box, Welded, 1-1/2 in. Deep, Eight 1/2 in. KO's
Image of 653 4 in. x 2 in. Handy Box, Welded, 1-1/2 in. Deep, Eight 1/2 in. KO's
Image of 653 4 in. x 2 in. Handy Box, Welded, 1-1/2 in. Deep, Eight 1/2 in. KO's
play
Image of 653 4 in. x 2 in. Handy Box, Welded, 1-1/2 in. Deep, Eight 1/2 in. KO's
+1
Image of 653 4 in. x 2 in. Handy Box, Welded, 1-1/2 in. Deep, Eight 1/2 in. KO's
Buy America(n) Qualified

4 in. x 2 in. Handy Box, Welded, 1-1/2 in. Deep, Eight 1/2 in. KO's

Brand: Raco

Catalog ID: 653

4 in. x 2 in. Handy Box, Welded, 1-1/2 in. Deep, Eight 1/2 in. KO's

  • Welded construction
  • 4 in. x 2 in., 1-1/2 in. deep
  • Supplied with eight 1/2 in. knockouts
  • 11.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

653

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Product Family

Single Gang Handy Boxes, Extension Rings & Covers

Product Type

Steel Boxes and Covers

Type

Box

UPC

050169006535

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

11.5 cu.in

Depth

1.5 in

Height

4 in

Weight

0.404 lb

Width

2.125 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3600