4 in. Square Cover, Two Device Wallplate, 2-Toggle Switches
Request a Quote
Brand:
Raco
Catalog ID:
871
4 in. Square Cover, Two Device Wallplate, 2-Toggle Switches
871, 872, and 873 covers are unpainted and manufactured from pre-galvanized steel
Drawn construction
15.0 cu. in. capacity
Product details
Resources and downloads
Product details
General
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Paintable/Stainable
Yes
Type
Cover
UPC
050169008713
Dimensions
Dimensions
0.49 in x 4.5 in x 4.56 in
Height
4.56 in
Length
0.49 in
Raised Height
0.25 in
Weight
0.248 lb
Width
4.5 in
Certifications And Compliance
Certified Listed
cULus Listed
Logistics
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7200
Resources and downloads
Specifications
871
Catalogs
RACO / TayMac / Bell Full Catalog
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions