* Representative image
3-1/2 in. Conduit Clamp, Parallel Type
Request a Quote
Brand:
Raco
Catalog ID:
2334PC
3-1/2 in. Conduit Clamp, Parallel Type
Three available styles, Parallel, Edge and Right Angle, to meet every installation need
Heavy duty U-bolts, hex bolts and hex nuts
Capable of supporting heavy loads
Hot dipped galvanized malleable iron construction provides excellent weatherability and corrosion protection
Perfect for commercial construction applications
Additional sizes available
Product details
Resources and downloads
Product details
General
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Clamps
Material
Malleable Iron
UPC
050169986189
Dimensions
Dimensions
6.275 in x 1.84 in x 4.313 in
Height
4.313 in
Length
6.275 in
Trade Size
3-1/2 in
Weight
1.904 lb
Width
1.84 in
Certifications And Compliance
Certified Listed
cULus Listed
Logistics
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
875
Resources and downloads
Specifications
2334PC
Catalogs
RACO / TayMac / Bell Full Catalog
Sell Sheets
RACO® Conduit Clamps
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions