3/8 in. Flex/MCI/MCI-A/AC Double Bite Saddle Connector, Insulated
Request a Quote
Brand:
Raco
Catalog ID:
3301DB
Prop65_Cancer
3/8 in. Flex/MCI/MCI-A/AC Double Bite Saddle Connector, Insulated
All steel construction ensures mechanical protection for raceways
Available in 3/8 in. to 4 in. trade sizes
Dual saddle clamp ensures proper conduit and cable connection for raceway
Zinc plated for corrosion resistant installation
Tri-head screw/clamp design - connectors can be installed by using a slotted, Phillips or Robertson head screwdriver
Insulated throats on all DOUBLE BITE connectors provide maximum wire protection
Additional sizes available
Product details
Resources and downloads
Product details
General
Conduit Type
Flexible Metal Conduit
Connector Type
Saddle
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Steel
UPC
050169533017
Dimensions
Dimensions
1.688 in x 1.25 in x 1.266 in
Height
1.266 in
Length
1.688 in
Trade Size
3/8 in
Weight
0.148 lb
Width
1.25 in
Certifications And Compliance
Certified Listed
UL Listed
Industry Standard(s)
UL 514B
Nema Rating
NEMA FB-1
Logistics
Carton Quantity
50
Pallet Quantity
24000
Resources and downloads
Customer Notices
Prop65_Cancer
Specifications
3301DB Spec Sheet
Catalogs
RACO / TayMac / Bell Full Catalog
Literature
Raco_Metal_Clad_Double_Bite_Selection_B74
Sell Sheets
Double Bite Saddle Connectors
Certifications
UL COC - E195966-1
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions