* Representative image
4 in. Liquidtight Straight Connector, Insulated with Ground Lug
Request a Quote
OR
Buy from a Partner
Brand:
Raco
Catalog ID:
3526-3
4 in. Liquidtight Straight Connector, Insulated with Ground Lug
Malleable iron construction ensures mechanical protection
All metallic components are zinc electroplated for added corrosion protection
Insulated with ground lug
Patented split gland-ring assures a perfect seal, preventing pullouts
UL Listed, CSA
Available in trade sizes 3/8 in. through 4 in.
Sealing washer and heavy-duty locknut included
All components are reusable
Product details
Resources and downloads
Product details
General
Conduit Type
Liquidtight
Connector Type
Grounding
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
3526-3
UPC
050169352632
Dimensions
Dimensions
3.625 in x 5.547 in x 5.36 in
Height
5.36 in
Length
3.625 in
Trade Size
4 in
Weight
6.177 lb
Width
5.547 in
Electrical Ratings
Grounding Wire Capacity Maximum
#250 MCM
Grounding Wire Capacity Minimum
#6 STR
Certifications And Compliance
Certified Listed
UL Listed
CSA Certified
Hazardous Rating(s)
Class I, Division 2
Class II Division 1 & 2
Class III, Division 1 & 2
Industry Standard(s)
UL 514B
Logistics
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
294
Resources and downloads
Specifications
3526-3
Catalogs
RACO / TayMac / Bell Full Catalog
Certifications
UL COC-E195975-4
Sales Drawings
3526-3
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions