3541RAC
* Representative image
3541RAC
play
RACO: Liquidtight Connectors vs. popular competitor
3542-8_2
+1
3542-8_3

1/2 in. 90 Degree Liquidtight Connector, Insulated

Brand:

Raco

Catalog ID:

3542-8

1/2 in. 90 Degree Liquidtight Connector, Insulated

  • Patented split gland-ring is designed to slip onto the conduit quickly and to grip the jacket of the conduit, speeding installation, assuring a perfect seal and preventing pullouts
  • RACO liquidtight connectors may be easily disassembled and reused after years of service
  • Sealing washer (included) provides a liquidtight seal when terminating the connector in a threadless opening
  • Heavy duty locknut included with every RACO liquidtight connector assures continuity of ground
  • All steel/iron components are zinc electroplated for added corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • 3/8 in. to 1 in. Steel, 1-1/4 in. to 4 in. Malleable Iron bodies and nuts
  • Additional sizes available

Product details

General

Conduit Type
Liquidtight
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Steel/Malleable Iron
UPC
050169354285

Dimensions

Dimensions
2.416 in x 1.172 in x 2.069 in
Height
2.069 in
Length
2.416 in
Trade Size
1/2 in
Weight
0.251 lb
Width
1.172 in

Certifications And Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Hazardous Rating(s)
  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
15
Minimum Pack Quantity
15
Pallet Quantity
8190

Resources and downloads

Specifications

Videos

play
RACO: Liquidtight Connectors vs. popular competitor

Terms and Conditions