232MS
232MS
play
RACO: STAB-IT® vs competition
play
RACO: STAB-IT® with Cable Management
+1
232MS_1

4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, 600V, Raised Grnd, 8 in. #12 Copper Pigtail, UBS, M Bracket

Brand:

Raco

Catalog ID:

232MS

Collection name:

STAB-IT®

4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, 600V, Raised Ground, 8 in. #12 Copper Pigtail, UBS, M Bracket

  • Welded steel construction with "UBC" support with preset bend points to work with wall thickness 2-1/2 to 6 in. and "M" brackets on both sides of the box
  • 4 in. square x 2-1/8 in. deep
  • Designed for quick installation of flex, MC, MCI, MCI-A, AC, and HCF Cable
  • TKO® Knockouts allow design and installation flexibility
  • Supplied with seven 1/2 in. and four 1/2-3/4 in. TKO® knockouts
  • Combination Phillips/slotted screw heads
  • 30.3 cu. in. capacity
  • Includes 8 in. #12 solid copper ground pigtail
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Application
  • RACO® STAB-IT boxes are great for any job where flexible armored cable is being used
  • RACO® Boxes are installed in walls or ceilings for lighting fixtures, switches or receptacles
Bracket Setback
0.375
Bracket Type
M, for Metal or Wood Studs
Color
Gray
Drawn or Welded
Welded
Fire Resistance
Yes
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Material
Steel
Number of Gang(s)
2-Gang
Type
Box
UPC
050169500736

Dimensions

Actual Depth
2.64 in
Cubic Capacity
30.3 cu.in
Depth
2.125 in
Height
4.14 in
Raised Ground
Yes
Weight
1.131 lb
Width
5.86 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
25
Pallet Quantity
1375

Resources and downloads

Specifications

Sell Sheets

Certifications

Sales Drawings

Videos

play
RACO: STAB-IT® vs competition
play
RACO: STAB-IT® with Cable Management

3D Models

Terms and Conditions