RACO_676_PRIMARY_PRODIMAGE
RACO_676_PRIMARY_PRODIMAGE

Low-Voltage Partition for all 3-1/2 in. Deep Masonary Boxes

Brand:

Raco

Catalog ID:

676

Low-Voltage Partition, Gangable, for 3-1/2 in. Deep Masonry Box

  • Pre-galvanized steel provides corrosion resistance
  • Steel construction provides stability and durability
  • Partition is designed for use with Raco 3-1/2 in. deep masonry boxes
  • UL listed for your safety and peace of mind
  • 1-piece partition is designed for easy installation

Product details

General

Application
Low voltage partitions may be added to divide power from voice/data
Gangable
Yes
Material
Steel
Type
Partition
UPC
050169006764

Dimensions

Dimensions
0.063 in x 3.6 in x 3.35 in
Height
3.35 in
Length
0.063 in
Weight
0.215 lb
Width
3.6 in

Logistics

Carton Quantity
20
Minimum Pack Quantity
20
Pallet Quantity
9600

Resources and downloads