text.skipToContent text.skipToNavigation

RMPIII Series

Single Pole Connectors for High Amperage Power Distribution

High Amperage Single Pole Connectors for Harsh and Hazardous Environments

The RMPIII Series family of single pole connectors consist of electrical receptacles and plugs designed for use in hazardous environments across the globe. Providing up to 1000 volts of power for amperages ranging from 400A to 1135A, this series makes it easy to power a wide range of industrial equipment that requires high amperage power distribution.

Download Spartan Pole Specification Sheet

Product Catalog

Download the RMPIII Specification sheet today!

Download
Explore Spartan Pole Series product line

The Products

Go to the RMPIII Series product page for details and features!

View products
Discover Spartan Pole Series Special Features

Special Features

Learn more about the features of the RMPIII Series

Discover

Area Classification

Class I Division 2 Groups ABCD (High Amperage Configurations Only)

Material

Powder Coated, Copper-Free Aluminum Enclosures
Hypalon / Thermoplastic Elastomer (TPE) Insulators
High Conductivity Copper/Brass Contacts

Electrical Ratings

Up to 1000 Volts AC/DC
Up to 1135 Amps

A Closer Look at the RMPIII Series


Plug

Receptacle

RMPIII Series Installation & Features