Brand: RigPower
Catalog ID: RMPIII-CMP-5-F-BL
Application
Drilling Rigs and Portable Power
Catalog Number
RMPIII-CMP-5-F-BL
Color
Blue
EU RoHS Indicator
Contact Manufacturer
Material
Receptacle Housing - Copper Free Aluminum;Base Compound - Hypalon Rubber;Contact Material - Copper
Number Of Poles
1
Operating Temperature Range Celcius
-40° C to +55° C
Series
RMPIII
Type
Pin & Sleeve
UPC
783936187327
Amperage Rating
Up to 1135 A
Voltage Rating
Cable Range
4/0 AWG - 777 MCM
Certified Listed
Nema Rating
NEMA 3R
UL File Number
E361477