Brand: RigPower
Catalog ID: RMPIII-PMR-B2-M-O
Application
Drilling Rigs and Portable Power
Catalog Number
RMPIII-PMR-B2-M-O
Color
Orange
EU RoHS Indicator
Contact Manufacturer
Material
Base Compound - Thermoplastic Elastomer;Contact Material - Brass;Retaining Screw Material - Nylon
Number Of Poles
1
Operating Temperature Range Celcius
-20° C to +40° C
Series
RMPIII
Type
Pin & Sleeve
UPC
783936187785
Amperage Rating
400 A
Voltage Rating
Cable Range
#4 AWG - 4/0 AWG
Certified Listed
Nema Rating
UL Enclosure Types 3R, 4X, 12