Brand: RigPower
Catalog ID: RMPIII-PMR-SS-M-BR
Application
Drilling Rigs and Portable Power
Catalog Number
RMPIII-PMR-SS-M-BR
Color
Brown
EU RoHS Indicator
Contact Manufacturer
Material
Base Compound - Thermoplastic Elastomer; Contact Material - Brass; Retaining Screw Material - Nylon
Operating Temperature Range Celcius
-20° C to +40° C
Series
RMPIII
Type
Pin & Sleeve
UPC
783936185958
Amperage Rating
400 A
Voltage Rating
Cable Range
#4 AWG - 4/0 AWG
Certified Listed
Nema Rating
UL Enclosure Types 3R, 4X, 12