
Brand: RigPower
Catalog ID: RMPIII-NCABL
Application
Drilling Rigs and Portable Power
Catalog Number
RMPIII-NCABL
Color
Blue
EU RoHS Indicator
Contact Manufacturer
Material
Base Compound - Thermoplastic Elastomer
Series
RMPIII Series
Type
Pin & Sleeve
UPC
783936185699
Number Of Poles
1
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Nema Rating
UL Enclosure Types 3R, 4X, 12
Operating Temperature Range Celcius
-20° C to +40° C