
Brand: RigPower
Catalog ID: RMPIII-NCC
Application
Drilling Rigs and Portable Power
Catalog Number
RMPIII-NCC
Color
Clear
EU RoHS Indicator
Contact Manufacturer
Material
Base Compound - Thermoplastic Elastomer
Series
RMPIII Series
Type
Pin & Sleeve
UPC
783936185767
Number Of Poles
1
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Nema Rating
UL Enclosure Types 3R, 4X, 12
Operating Temperature Range Celcius
-20° C to +40° C