RIGPOWER
High Amperage, Rubber Molded, Single Pole Power Connectors
RMP Female Panel Mount Receptacle
RMP Female Panel Mount Receptacle
RMP Available Colors
RMP Female Power Switch Receptacle
RMP Flange Mount Receptacle With Grounding Plug

High Amperage, Rubber Molded, Single Pole Power Connectors

Brand: RigPower

RigPower RMPIII Series High Amperage Single Pole Power connectors are designed to allow for installation in extreme temperatures (-40°C to +55°C) at full load. The RMPIII Series is rated for up to 1135 Amps continuous current at 1,000 VAC/VDC, and allows for usage of cable sizes ranging from 4/0 to 777 DLO. The RMPIII Series is available in a wide range of styles and is stocked in ten colors to provide correct phase identification.

  • Thermoset rubber plugs and rubber coated aluminum shells are resistant to salt corrosion, drilling mud, humidity, moisture, oil and dust
  • Heavy-Duty ACME Threaded Coupling permits quick engagement under harsh conditions
  • Dead front tip on male contact improves safety by eliminating exposed & live surfaces
  • Low Mating & Unmating Force permits ease of insertion and withdrawal.
  • Copper Alloy, Sn Plated Contacts and Buss Bars provide maximum conductivity
  • Color Coding Option for phase identification.

General

Application

Drilling Rigs

Color

  • Black
  • Blue
  • Brown
  • Gray
  • Green
  • Orange
  • Purple
  • Red
  • White
  • Yellow

EU RoHS Indicator

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Shell Size

24

Type

Pin & Sleeve

Dimensions

Shell Size

24

Electrical Ratings

Amperage Rating

1135 A

Voltage Rating

1000 V

Conductor Related

Cable Range

4/0 AWG - 777 MCM

Number Of Poles

1

Certifications And Compliance

Certified Listed

  • UL 486A-486B
  • CSA C22.2 No. 65

EU RoHS Indicator

UL File Number

E361477

Operational

Operating Temperature Range Celcius

-40° C to +55° C