RIGPOWER
High Amperage, Rubber Molded, Single Pole Power Connectors
RMP Connector
RMP Connector
RMP Available Colors

High Amperage, Rubber Molded, Single Pole Power Connectors

Brand: RigPower

RigPower RMPIII Series High Amperage Single Pole Power connectors are designed to allow for installation in extreme temperatures (-40°C to +55°C) at full load. The RMPIII Series is rated for up to 1135 Amps continuous current at 1,000 VAC/VDC, and allows for usage of cable sizes ranging from 4/0 to 777 DLO. The RMPIII Series is available in a wide range of styles and is stocked in ten colors to provide correct phase identification.

  • Thermoset rubber plugs and rubber coated aluminum shells are resistant to salt corrosion, drilling mud, humidity, moisture, oil and dust
  • Heavy-Duty ACME Threaded Coupling permits quick engagement under harsh conditions
  • Dead front tip on male contact improves safety by eliminating exposed & live surfaces
  • Low Mating & Unmating Force permits ease of insertion and withdrawal.
  • Copper Alloy, Sn Plated Contacts and Buss Bars provide maximum conductivity
  • Color Coding Option for phase identification.

General

Application

Drilling Rigs

Color

  • Black
  • Blue
  • Brown
  • Gray
  • Green
  • Orange
  • Purple
  • Red
  • White
  • Yellow

EU RoHS Indicator

Material

Rubber, Synthetic Thermoset

Shell Size

24

Type

Pin & Sleeve

Dimensions

Shell Size

24

Electrical Ratings

Amperage Rating

1135 A

Voltage Rating

1000 V

Conductor Related

Cable Range

4/0 AWG - 777 MCM

Number Of Poles

1

Certifications And Compliance

Certified Listed

  • UL 486A-486B
  • CSA C22.2 No. 65

EU RoHS Indicator

UL File Number

E361477

Operational

Operating Temperature Range Celcius

-40° C to +55° C