RIGPOWER
Secure Mount Plug
Secure Mount Plug
Available Colors

High Amperage, Bolted Connectors

Brand: RigPower

RigPower Secure Mount and Stab Series High Amperage Single Pole Bolted Connectors are designed to allow large cable sizes with smaller connector shells, providing tighter component spacing and maximizing the use of available installation space. The Secure Mount and Safe Stab Series are rated for up to 1135 Amps continuous current at 1,000 VAC/VDC, while the Quad Stab Series is rated for up to 4000 Amps continuous current at 1,000 VAC/VDC. All configurations is available in a wide range of styles and colors to provide correct phase identification.

  • Mounts directly into any stainless oraluminum panel which eliminates the need for expensive melamine or fiberglass board
  • Allows operators to accurately space eachreceptacle on switchgear and SCR drives
  • Large Color Coded Mounting Base is made from an Advanced Thermoset Glass filled Polymer
  • UV Resistant
  • High temperature performance
  • Provides easy phase identification before and after the cable is connected
  • Available in ten colors

Product details

General

Application

Drilling Rigs

Color

  • Black
  • Blue
  • Brown
  • Gray
  • Green
  • Orange
  • Purple
  • Red
  • White
  • Yellow

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Bolted

Electrical Ratings

Amperage Rating

1135 A

Voltage Rating

1000 V

Conductor Related

Cable Range

313 MCM - 777 MCM

Certifications And Compliance

Certified Listed

  • UL 486A-486B
  • CSA C22.2 No. 65

UL File Number

E361477